Multimedia Projectors Products
HC5000
HC6000 HC6000(BL) HC5000 HC5000(BL) HC4900        
HC3100 HC3000 HC1500 HC1100 HD4000 HD1000 PK20
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

With a newly developed full-HD compatible lens system, and a new optical engine with integrated Reon-VX HQV™ video processing from Silicon Optix, the HC5000 brings true 1080p projection within your reach.

This model offers an amazing contrast ratio of 10,000:1, and incorporates the innovative high-definition LCD technology, for stunningly realistic images and rich lifelike colors. It shines at 1000 lumens.

The HC5000 is also one of the quietest projectors available, with a mere 19dB operating noise (low mode). In addition, its horizontal and vertical lens shift gives you greater flexibility in placement. And it comes with a long-life lamp rated at 5000 hours (low mode).

Learn More...
Reviews
Projector Central gives the HC5000 five stars...
HDTVExpert.com calls the HC5000 an "outstanding performer"...
Downloads
DOCUMENTS
PDF Brochure (1.3 MB)
PDF User Manual (8.6 MB)
PDF RS232C Codes (0.5 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-HC5000LP
 
Specifications
Display Technology 74” 3-LCD
Resolution 1920 x 1080 (Total 2,073,600 pixels)
Brightness 1000 lumens (Min : 700lm)
750 lumens (Low Mode)
Contrast 10000 : 1 over with IRIS Operation
Picture Size 50” ~ 300" (100” = 3.6m)
Source Lamp 160W (Shut Off Time 2000Hrs) with Low Mode
(130W : Shut Off Time 5000Hrs)
Computer Compatibility VGA 640 x 480 ~ SXGA 1280 x 1024
Sync on green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM /
PAL-60
480i/p(525i/p), 576i/p(625i/p), 720p(750p 50/60Hz), 1080i(1125i 50/60Hz),1080p(1125p 24/50/60Hz), (1080i(1250i 50Hz) is not available)
SCART (RGB + 1V sync)
PC Input Terminals Mini D-Sub 15pin x 1, DVI-D (with HDCP) x 1
Video Input Terminals HDMI x 1, RCA x 1, S-VIDEO x 1, RCA (Y,PB,PR) x 1
Communication Terminals D-Sub 9pin x 1 (Direct command is available.)
Fan Noise 19dBA (Lamp low mode)
Dimensions (W x H x D) 334(W) x 125(H) x 352(D) mm (exclude height adjuster)
Weight 5.6 kg
Power Supply AC100 - 240V, 50 / 60Hz
Optional Lamp VLT- HC5000LP
NOTE: Specifications are subject to change without notice. Any errors or omissions are unintentional.
HQV  
  • Hollywood Quality Video™ and HQV are trademarks of Silicon Optix Inc.
  • All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.5
max. 9.5
cm
min. 2.5
max. 15.2
inch
min. 60
max. 373
inch
min. 98
max. 597
  Screen Size (16:9)
Diagonal Width Height
cm
min. 127
max. 762
cm
min. 111
max. 664
cm
min. 62
max. 374
inch
min. 50
max. 300
inch
min. 44
max. 261
inch
min. 25
max. 147
 
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.4
max. 8.7
cm
min. 2.3
max. 13.9
inch
min. 55
max. 342
inch
min. 89
max. 548
  Screen Size (4:3)
Diagonal Width Height
cm
min. 127
max. 762
cm
min. 102
max. 610
cm
min. 76
max. 457
inch
min. 50
max. 300
inch
min. 40
max. 240
inch
min. 30
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP