Multimedia Projectors Products
HC6000
HC6000 HC6000(BL) HC5000 HC5000(BL) HC4900        
HC3100 HC3000 HC1500 HC1100 HD4000 HD1000 PK20
Specifications | Terminals | Online Throw Distance Calculator

The HC6000 from Mitsubishi Electric is a top-class home theater projector combining 24p Blu-ray compatibility, new LCD panel HD (1920 x 1080) image reproduction and quiet (19dBA) fan. Its high-speed auto iris lens and contrast ratio of 15000:1 ensure superb dark color accuracy.

The model's Reon-VX next-generation processor allows high-precision pixel up-conversion and its 14-bit gamma correction enables expression of subtly different dark images 10 times greater than that of regular 10-bit correction.

The HC6000 is highly economical to run. Its inorganic LCD panel lasts 10 times longer than conventional organics and its lamp may be used for up to 5,000 hours in low mode. What is more, its electrostatic film prevents dust build up, helping to prolong its working life.

HDMI, the HDMI logo and High-Definition Multimedia Interface are trademarks or registered trademarks of HDMI Licensing LLC.
All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Learn More...
Downloads
DOCUMENTS
PDF Brochure (9.9 MB)
PDF User Manual (10.0 MB)
PDF RS232C Codes (0.2 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-HC5000LP
 
Specifications
Projection System Transmissive liquid crystal system
Panel Specs Panel Size 0.74 type X 3 Aspect ratio 16:9
Number of Pixels 1920 X 1080
Drive System 3 primary color liquid crystal shutter system
Array Stripe pattern
Optical Specs Zoom/focus operation 1.6-power zoom/motorized
Lens shift Motorized up-down 75% / right-left 5%
f (mm) 23.5-37.6
Light Source Lamp 160W
Optical System Mirror color separation / prism synthesis system
Iris auto-iris
Projection screen size (inches) 50-300
Images Brightness (lm) 1000
Contrast Ratio 15000:1 (auto-iris)
Resolution PC input VGA* 640 x 480 - UXGA* 1600 x 1200

Scan
Frequency

Horizontal (kHz) 15-100
Vertical (kHz) 50-120
Input Signal System Video NTSC, NTSC4.43, PAL (including PAL-M and N),
SECAM, PAL-60 Video input: 480i/p, 576i/p,
1080i 60/50, 1080p 60/50/24, 720p 60/50
PC PC/AT compatibles, Mac
Input
Video Analog RGB Mini D-Sub 15 pin 1 terminal
Digital RGB HDMI terminal 2 terminals
Composites RCA terminal 1 terminal
S S-Video terminal 1 terminal
Components RCA Terminal 1 terminal (component can be also input to Mini D-Sub 15 pin)
Serial / RS-232C Standard 1 terminal (D-Sub 9 pin)
Output Trigger terminal 1 terminal
Functions Fan noise 19dBA (at low mode)
Power source voltage AC100V 50/60Hz
Power consumption (W) 250 (at waiting 7W)
Weight (kg / lbs) 5.6 / 12.3
Main unit dimensions Width (mm) x depth (mm) x height (mm) 334 x 352 x 125 (excluding height adjustment)
Other Supplied Accessories Power source cord (2.9m), power source plug adaptor, remote control, AA batteries (x 2),
RGB signal cable RS-232C cable, lens cap (attached to projector), lamp replacement tray, air intake filter
3LCD
HQV
  • Hollywood Quality Video™ and HQV are trademarks of Silicon Optix Inc.
  • All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.5
max. 9.5
cm
min. 2.5
max. 15.2
inch
min. 60
max. 373
inch
min. 98
max. 597
  Screen Size (16:9)
Diagonal Width Height
cm
min. 127
max. 762
cm
min. 111
max. 664
cm
min. 62
max. 374
inch
min. 50
max. 300
inch
min. 44
max. 261
inch
min. 25
max. 147
 
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.4
max. 8.7
cm
min. 2.3
max. 13.9
inch
min. 55
max. 342
inch
min. 89
max. 548
  Screen Size (4:3)
Diagonal Width Height
cm
min. 127
max. 762
cm
min. 102
max. 610
cm
min. 76
max. 457
inch
min. 50
max. 300
inch
min. 40
max. 240
inch
min. 30
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP