|
|
| High brightness of 1300 lm gives impressively
clear, sharp images even in bright rooms |
 |
| An approximately 20% larger aperture ratio
compared to previous LCD panels markedly improves the light
leakage rate for a clearer, sharper picture, with no noticeable
lattice between pixels. The newly developed lamp's high 1300
lm brightness lets you enjoy high-resolution images from
a Blu-ray disc, high-definition terrestrial digital TV or
other source on a big screen even under comparatively bright
conditions with just the curtains closed. |
 |
|
| High-quality color tone reproduction faithful
to the signal source |
 |
| Brightness in cinema mode (D65) is about 1.5
times higher than previous Mitsubishi projectors, and an
expanded color reproduction range produces deeper, clearer
colors. |
 |
 |
 |

Previous projector

HC6800 |
|
 |
|
| The state-of-the-art Reon-VX video processor
from IDT (Integrated Device Technology Inc., previously Silicon
Optix Inc.) further enhances precision through addition of
a fixed film/video mode |
 |
Equipped with the next-generation, high-performance Reon-VX video processor
Successor to the REALTA IC chip of Silicon Optix (now part
of IDT Inc.), which is renowned for its HQV* (Hollywood
Quality Video) technology, the Reon-VX provides exceptional
image reproduction.
*HQV is a registered trademark of
IDT Inc.
High-precision I/P conversion for all signal
sources
Precise and accurate rendering is what you get with Mitsubishi's
10-bit interlace/progressive (I/P) conversion image processing
technology. Be it terrestrial digital, broadcast satellite
movies, mixed video sources or even commercially packaged
media, the end result is always the progressive reproduction
of high picture quality.
High-performance video scaler
This ultra-precise image scaling function guarantees superior
pixel conversion processing when converting resolution
up from 720x480p to 1920x1080p. A unique filtering technique
enables adaptive switching to a total of 1024 filter
tabs each horizontally and vertically, further contributing
to the high-definition picture quality of the images.
Our Fixed Film/Video Mode greatly improves conversion
precision.
14-bit Digital Gamma Correction
Mitsubishi's original 14-bit gamma correction processing
function expands gradation expression power 16-fold over
the conventional 10-bit technology. This dramatically
raises the projector's ability to reproduce the subtleties
in dark images. |
 |

Reon-VX |
 |
Full 10-bit 4:4:4 Signal
Processing
HQV noise-reduction (TRNR, MNR/BAR) reduces buzzing and block
noise.
Chromatic up-sampling errors reduced |
 |
|
| 24P Blu-ray Direct Input Compatibility - Reproduction
of Original Image Motion |
 |
| The HC6800 is compatible with
Blu-ray 24P direct output. Thanks to an output of up to 48P
(96Hz liquid crystal panel driver), twice the speed of conventional
movie signals (24 frames/sec), unbelievably life-like images
are reproduced with a smoothness and texture detail that
mirror the original. |
 |
2-3 Pulldown
When processing 24 frames/sec images at 60 frames/sec, smooth
motion becomes distorted because the signals in the 2-
and 3-frame sequences cause overflow into the third B-frame. |
 |
24P Direct
Output
With a signal processing speed of 24 frames/sec increased
to 48 frames/sec, the sequence created aligns the signal,
providing a smoothness and textured detail that mirror the
original. |
 |
 |
 |
 |
|
| Newly Developed Diamond Black Iris with 1/60-second
Iris Control |
 |
| Evolutionary advancements in the HC6800 include
the adoption of Mitsubishi's original Diamond Black Iris
technology. The iris section takes on a "diamond-cut" shape
that prevents light refraction and realizes an enhanced level
of contrast. True blacks are clearly depicted even during
sequences of continual bright-dark scene intervals, ensuring
the reproduction of every detail with vivid clarity. Combined
together with Mitsubishi's innovative contrast control, a
perfect balance between blacks, the brightest whites and
the full color spectrum in between is achieved. |
 |
| Previous Auto-Iris (HC5000) |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Auto-iris
closed |
|
Auto-iris
open |
|
 |
|
| Extra-low Dispersion Glass Lens for Superior
High-definition Resolution |
 |
| Superior image reproduction
is provided using a 17-piece/14 cluster optical system equipped
with extra-low dispersion (ED) lenses. Far exceeding the performance
of conventional glass lenses, chromatic aberration is virtually
eliminated and resolution across the entire screen, including
the peripheral edges, is improved. Equipped with a fixed aperture,
reproduction of every shade, from grays to the deepest of blacks,
is ensured. |
|
 |
|
| The low-noise design enables the original
true sound quality to be fully enjoyed |
 |
| A new cooling duct design, smaller
fan motor, large sirocco fan and other improvements achieve
amazingly quiet 20 dB operation (in low lamp mode), making
it possible to enjoy the original true sound quality. |
 |
| Conventional
cooling structure |
New
cooling structure |
 |
 |
|
 |
 |
| Conventional sirocco fan |
 |
| HC6800 sirocco fan |
|
 |
 |
| Cooling structure adopted to realize
silent operation |
|
|
 |
|
| "Deep Color" Compatible HDMI 1.3 Input
Terminals |
 |
| The HC6800 has two
HDMI input terminals, and is capable of processing high-contrast
images from 10- and 12-bit video signals in addition to the
conventional 8-bit signal. |
 |

HC6800 rear terminals |
 |
|
| 1.6X Power Zoom/Focus Dramatically Improves
High-definition Resolution and Set-up Ease |
 |
| Using the 100-type
size (16:9) enables not only the adjustment of projection
distance from 3.1m to 5.0m, but also brilliant crystal-clear
images in tight spots where sufficient distance to the screen
cannot be kept. With a vertical lens shift range of 75% and
horizontal range of 5%, installation is simple and easy.
Two-stage adjustment, quick and fine, has been added to the
power drive to enhance usability. |
 |
 |
 |
|
| Easy viewing of wide cinemascope images |
 |
| Convenient functions ensure compatibility with
cinemascope-size projection, which is becoming increasingly
popular for home theaters. It's easy to switch between using
and not using the optional anamorphic lens without having
to remove the lens. |
 |
|
| 3D Micro-surface Air Filter |
 |
| The HC6800 comes
with an air filter that has a three-dimensional honeycomb
structure, a microscopic filtering surface and a special
electrostatic film for enhanced filtering efficiency. It
attaches to the side of the projector and works as an air
purification system to prevent dirt and other air-borne particulates
from entering the chassis. |
 |

HC6800 side view |
 |
|
| Long-life Lamp (up to 4000 hours) |
 |
| The projection lamp has a long
4000-hour service life for months of uninterrupted viewing
pleasure. When its time to clean or replace to lamp, a side-loading
installation design makes it so the projector does not need
to be moved. So regardless of installation-whether suspended
from the ceiling or sitting on a shelf-lamp maintenance and
replacement is simple and easy. |
 |

Long-life lamp |
 |
|
| Trigger Terminal |
 |
| The HC6800 is equipped with a projector power
switch/screen extension/retraction trigger combination, creating
a convenient one-touch operation function for cinema viewing.
An anamorphic mode is also incorporated. |
 |
|
| Illuminated Remote Controller |
 |
| The button on the remote controller illuminate
automatically, promising easy, trouble-free operation even
in the darkest of rooms. Convenience is also improved with
a function that enables the screen to be adjusted directly
from the remote controller. |
 |
|
|
|