| Projection System |
Transmissive liquid crystal system |
| Panel Specs |
Panel Size |
0.74 type X 3 Aspect ratio 16:9 |
 |
Number of Pixels |
1920 X 1080 |
 |
Drive System |
3 primary color liquid-crystal shutter system |
 |
Array |
Stripe pattern |
| Optical Specs |
Zoom / Focus Operation |
1.6-power zoom/motorized |
 |
Lens Shift |
Motorized up-down 75% / right-left 5% |
 |
Throw Ratio |
1.40-2.26 |
 |
Projection Lens |
f=23.5-37.6mm / 0.9"-1.5" F2.5-3.1 |
 |
Light Source Lamp |
160W |
 |
Optical System |
Mirror color separation / prism synthesis system |
 |
Iris |
Auto-iris |
| Projection Screen Size (inches) |
50-300 |
| Input Signal System |
Video |
NTSC, NTSC4.43, PAL (including PAL-M and N), SECAM, PAL-60,
Video input: 480i/p, 576i/p, 1080i 60/50, 1080p 60/50/24, 720p 60/50 |
 |
PC |
PC/AT compatibles, Mac |
| Input |
 |
 |
Video |
PC Input |
Mini D-Sub 15 pin |
1 terminal |
 |
 |
HDMI Input |
HDMI Terminal |
2 terminals |
 |
 |
Composites |
RCA Terminal |
1 terminal |
 |
 |
S |
S-Video Terminal |
1 terminal |
 |
 |
Components |
RCA Terminal |
1 terminal (component can also be input to Mini D-Sub 15 pin) |
 |
Serial / RS-232C Standard |
1 terminal (D-Sub 9 pin) |
| Output |
Trigger Terminal |
1 terminal |
| Functions |
Digital Keystone |
Vertical ±15steps |
| |
Fan Noise |
17dBA (at low mode) |
 |
Power Supply Voltage |
AC100-240V 50/60Hz |
 |
Power Consumption (W) |
250 (at waiting 7W) |
 |
Weight (kg / lbs) |
7.5 / 16.5 |
 |
Main Unit Dimensions |
Width (mm) x Depth (mm) x Height (mm) |
427x440x159mm / 16.8" x17.3" x6.3" (excluding height adjustment) |
| Other |
Supplied Accessories |
Power source cord (2.9m), Remote control, AA batteries (x2), RGB signal cable, RS-232C cable, Lens cap, Lamp replacement tray |
- *SVGA,XGA,WXGA,SXGA,UXGA are registered trademarks of IBM Corporation of the United States
- *Compliance with ISO21118-2005
|