Back to Main Page
Why to Choose Mitsubishi Electric
Products
Data Projectors
Home Theater Projectors
Discontinued Models
Downloads
News
Case Study
Features
Global Network
FAQ
Contact Us
HD8000
HC7000
HC6800
HC5500
HC3900
HC3800
HC3200
HC1100
Terminals
|
Downloads
|
Options
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
Projection Distance
Max.Zoom
Min.Zoom
m
min. 1.5
max. 9.5
m
min. 2.5
max. 15.2
inch
min. 60
max. 373
inch
min. 98
max. 597
Screen Size (16:9)
Diagonal
Width
Height
cm
min. 127
max. 762
cm
min. 111
max. 664
cm
min. 62
max. 374
inch
min. 50
max. 300
inch
min. 44
max. 261
inch
min. 25
max. 147
Projection Distance
Max.Zoom
Min.Zoom
m
min. 1.4
max. 8.7
m
min. 2.3
max. 13.9
inch
min. 55
max. 342
inch
min. 89
max. 548
Screen Size (4:3)
Diagonal
Width
Height
cm
min. 127
max. 762
cm
min. 102
max. 610
cm
min. 76
max. 457
inch
min. 50
max. 300
inch
min. 40
max. 240
inch
min. 30
max. 180
Enter value in only one box and then click "calculate"
PAGE TOP