Multimedia Projectors Products
HD1000
HC6000 HC6000(BL) HC5000 HC5000(BL) HC4900        
HC3100 HC3000 HC1500 HC1100 HD4000 HD1000 PK20
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

The HD1000 is a widescreen, high-brightness projector designed for applications requiring a 16:9 wide aspect ratio. Incorporating Texas Instruments DLP™ Technology, its 2500:1 contrast ratio, 720p HD resolution and 1500 lumens of brightness, make this model a great introduction to the world of crystal-clear, high-definition home cinema.

This projector uses BrilliantColor™ Technology for color processing and a seven-segment color wheel for powerful, rich and true-to-life colors. It also offers horizontal and vertical digital keystone correction, and a 1280 x 720 wide native resolution.

A filter-free design and long-life lamp rated at 3000 hours (low mode), makes it a practical choice for the cost-conscious user. With the HD1000, high-definition projection is within reach.

Learn More...
Downloads
DOCUMENTS
PDF Brochure (1.1 MB)
PDF User Manual (2.7 MB)
PDF RS232C Codes (0.5 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-HC910LP
 
Specifications
Display Technology 0.62" -chip DMD, 12deg. LVDS, Darkchip2™ with DDP3020
Resolution 1280 x 720 (total 921,600 pixels), 600 video lines
Brightness 1500 lm (Lamp Low Mode 1150 lm)
Contrast Ratio 2500 : 1
Picture Size 40" - 275 " (100" = 3.6m)
Source Lamp 160W (Shut Off Time 3000Hrs) with Low Mode
200W (Shut Off Time 2000Hrs)
Computer Compatibility 640 x 480 - 1280 x 1024 (compressed)
XGA (1280 x 720), Sync on green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM /
PAL-60
Component Video ; 480i / p (525i / p), 576i / p (625i / p),
720 (750p 50 / 60Hz), 1080i (1125i 60Hz),
1080i (1125i 50Hz), SCART(RGB + 1V sync)
PC Input Terminals RGB : mini D-sub 15pin x 1, HDMI x 1
Video Input Terminals Video : RCA x 1, S - video x 1 RCA(Y,CB,CR) x 1
Communication Terminals RS-232C x 1, USB
Fan Noise 25dBA (Lamp low mode)
Dimensions (W x H x D) 310 x 100 x 245 mm (excluding height adjustment)
Weight 2.9 kg / 6.5 lbs
Power Supply AC100 - 240V, 50 / 60Hz
Optional Lamp VLT- HC910LP
NOTE: Specifications are subject to change without notice. Any errors or omissions are unintentional.

DLP
  • DLP™, the DLP logo and BrilliantColor™ are trademarks of Texas Instruments.
  • All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.4
max. 10.1
cm
min. 1.7
max. 8.9
inch
min. 56
max. 398
inch
min. 68
max. 349
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max. 699
cm
min. 89
max. 609
cm
min. 50
max. 342
inch
min. 40
max. 275
inch
min. 35
max. 240
inch
min. 20
max. 135
 
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.3
max. 10.1
cm
min. 1.6
max. 10.2
inch
min. 51
max. 398
inch
min. 63
max. 401
  Screen Size (4:3)
Diagonal Width Height
cm
min. 102
max. 762
cm
min. 81
max. 610
cm
min. 61
max. 457
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
PAGE TOP
PAGE TOP