Multimedia Projectors Products
HD4000
HC6000 HC6000(BL) HC5000 HC5000(BL) HC4900        
HC3100 HC3000 HC1500 HC1100 HD4000 HD1000 PK20
Specifications | Dimensions & Terminals | Online Throw Distance Calculator
Enjoy brilliant, widescreen images at home or at work, with Mitsubishi Electric’s versatile and affordable HD4000 home entertainment projector. This WXGA high-definition, high-brightness DLP™ projector was specially designed for wide-format presentations, making it an impressive choice for home theater room and conference room applications alike. The HD4000 offers a contrast ratio of 2500:1 for highly detailed video images, and a brightness of 2000 lumens. It also incorporates BrilliantColor™ technology, providing truer, more vibrant colors. Other features include digital keystone correction, user adjustable gamma correction, low fan noise (only 31 dBA in low mode), easy portability, and a long-life lamp rated at up to 4000 hours.
Downloads
DOCUMENTS
PDF Brochure (0.9 MB)
PDF User Manual (4.1 MB)
PDF RS232C Codes (83 KB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-HC900LP
Cinema filter
CF1
 
Specifications
Display Technology 0.65"1-chip DMD, 12deg. LVDS, Darkchip2™ with DDP3020
Resolution 1280 x 768 (Total 983,040 pixels), 600 video lines
Brightness 2000 lm (Lamp Low Mode 1550 lm)
Contrast Ratio 2500 : 1
Picture Size 40" - 275 " (100" = 3.6m)
Source Lamp 200W (Shut Off Time 4000Hrs) with Low Mode
250W (Shut Off Time 2000Hrs)
Computer Compatibility 640 x 480 - 1280 x 1024 (compressed)
WXGA (1280 x 768, 1280 x 800), Sync on green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video ; 480i / p (525i / p), 576i / p (625i / p),
720p (750p 50 / 60Hz), 1080i (1125i 60Hz),
1080i (1125i 50Hz), SCART(RGB + 1V sync)
PC Input Terminals RGB : mini D-sub 15pin x 1, HDMI x 1
Video Input Terminals Video : RCA x 1, S - video x 1 RCA(Y, CB, CR) x 1
Output Terminals 12V Trigger Out : Stereo mini jack x 1
Communication Terminals RS-232C x 1 (Direct command is available),
USB (Only for service)
Fan Noise 31dBA (Lamp low mode)
Dimensions (W x H x D) 310 x 100 x 245 mm (excluding height adjustment)
Weight 2.9 kg / 6.5 lbs
Power Supply AC100 - 240V, 50 / 60Hz
Optional Lamp VLT- HC900LP
DLP *DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip2™ are trademarks of Texas Instruments.
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.4
max. 10.1
cm
min. 1.7
max. 8.9
inch
min. 56
max. 398
inch
min. 68
max. 349
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max. 699
cm
min. 89
max. 609
cm
min. 50
max. 342
inch
min. 40
max. 275
inch
min. 35
max. 240
inch
min. 20
max. 135
 
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.3
max. 10.1
cm
min. 1.6
max. 10.2
inch
min. 51
max. 398
inch
min. 63
max. 401
  Screen Size (4:3)
Diagonal Width Height
cm
min. 102
max. 762
cm
min. 81
max. 610
cm
min. 61
max. 457
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted Ceiling Mounted
Floor Mounted Ceiling Mounted
PAGE TOP PAGE TOP