Multimedia Projectors Products
PK20
HC6000 HC6000(BL) HC5000 HC5000(BL) HC4900        
HC3100 HC3000 HC1500 HC1100 HD4000 HD1000 PK20
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Mitsubishi Electric’s PK20 portable projector exemplifies the recent advances in projection technologies. With overall dimensions of 123 x 48 x 97 mm, the 510g (without battery) palm-sized unit fits easily into a handbag or briefcase. Digital Light Processing™, advanced LED technologies and SVGA resolution ensure the reproduction of bright images with exceptional color and clarity. The PK20 additionally offers an average 10,000-hour LED lamp life, instant ON/OFF control, super-quiet 30dBA operation (in Eco mode), and convenient connectivity including an SD card slot, video/VGA ports and audio input/output. The unit operates via battery or standard AC cord, making use in remote locations possible. Be it family get-togethers or a business presentation on the road, high performance, small size, lightweight portability and affordable price make the PK20 an excellent choice for most any use.

Supplied Accessory: Tri-pod attachment

Downloads
DOCUMENTS
PDF Brochure (0.4 MB)
   
PDF User Manual (1.7 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
BT-PK20R (Battery)

Dimensions: 123 x 24 x 97 mm
Weight: 350g
Operating hours: 120 minutes (with Low mode)
 
Specifications
Display Technology 0.55" DMD
Resolution 800 x 600 (Total 480,000 pixels)
Brightness 25 lm (High brightness mode)
Contrast Ratio 1000 : 1 (on/off)
Picture Size 12" - 60"
Light Source LED, Life Time : over 10000hrs (on an average)
Computer Compatibility 640 x 400 - 1024 x 768, True : 800 x 600,
Sync on green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL-M , N) / SECAM / PAL-60
Component Video ; 480i/p(525i/p), 576i/p(625i/p), 720p(750p),
1080i (1125i 60Hz) , 1080i (1125i 50Hz) ,
[1080i (1250i 50Hz) is not available]
Input Terminals RGB : mini D-sub 15pin x 1
Video : RCA x 1 + S-VIDEO x 1
DC power input jack, SD card slot
Audio : Stereo mini jack (f 3.5mm) x 1
Output Terminals Audio : Stereo mini jack (f 3.5mm) x 1
Audio Speaker 1W
SD Card Viewer Format : JPEG/MPEG-1/MPEG-4/MOTION JPEG
Power Consumption 36W (Standby mode : 1W) without battery
Dimensions (W x H x D) 123 x 48 x 97mm (excluding height adjustment)
Weight 510g without battery
Power Supply AC 100 - 240V, 50/60Hz for AC adaptor, 15VDC for main unit
Fan Noise 30 dBA
*SDHC is not intended. *Some JPEG and MPEG files including sound are not supporting.
DLP *DLP™ (Digital Light Processing), and the DLP logo are trademarks of Texas Instruments.
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
m
min. 0.42
max. 2.21
inch
min. 16.5
max. 87
  Screen Size (16:9)
Diagonal Width Height
cm
min. 30
max.152
cm
min. 27
max. 133
cm
min. 15
max. 75
inch
min.12
max. 60
inch
min. 10.5
max. 52.3
inch
min. 5.9
max. 29.4
 
  Projection Distance
m
min. 0.38
max. 2.03
inch
min. 15
max. 79.7
  Screen Size (4:3)
Diagonal Width Height
cm
min. 30
max.152
cm
min. 24
max. 122
cm
min. 18
max. 91
inch
min. 12
max. 60
inch
min. 9.6
max. 48
inch
min. 7.2
max. 36
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP