Multimedia Projectors Technology
Network
Networking technologies developed especially for Mitsubishi multimedia data/video projectors. Models equipped with the network-ready hub can be hooked up to existing LANs instantly, and the optional diagnostics system allows remote monitoring and control.
Diagnostic System
Monitor projector use and control key functions from a remote monitoring station (master computer). The system also detects abnormal conditions such as high operating temperature and dirty air filter and sends a warning when maintenance is necessary.
PAGE TOP PAGE TOP
Smart Hub Networking System
This built-in network-ready hub enables you to plug into an existing local-area network, or create one of your own, for enhanced presentation ease. Once connected, files and other data utilized for the presentation can be shared and distributed to terminals throughout the network.
PAGE TOP PAGE TOP