Information Security
MISTY Mystery Tour
 
Encryption Technology
image
1 2 3 4 5
Paradigm shift
A commercial that can demonstrate its own strength
Compatible with multiple applications and plat form
A commercial cipher that can demonstrate its own strength
It was in 1994 that the Data Encryption Standard (DES), an American commercial encryption system, was first cracked. The person who achieved this astonishing feat was Mitsuru Matsui, a young engineer at Mitsubishi Electric. But what attracted the attention of encryption specialists around the world was not just the fact that he had cracked DES but that he had used a completely new technology to do it.

DES is an encryption technology with a 56-bit key. At the time it was the most widely used commercial cipher. Finding the correct key is like looking for a needle in a haystack since there are 256 possible keys - that is, there is a probability of just 1 in 70 quadrillion of picking the right one by chance. Cracking such a code was considered, for all intents and purposes, impossible.

First, there was the new methodology employed for cracking DES. The linear decryption method developed by Matsui was simply revolutionary: it greatly reduced the number of calculations required for decryption. Of course, there is a never-ending "arms race" between encryption and decryption technologies: as soon as one side improves its weaponry, so does the other to counter it. Cracking today's cipher leads to the development of a stronger cipher tomorrow. And indeed Mitsui's linear decryption method was to lead to the birth of the strongest encryption system ever developed.

Next, there was the new technology to evaluate the strength of a cipher. Matsui was the first person in the world to present a way to mathematically represent the degree of difficulty involved in cracking a given code. What this means is that everyone is free to choose an encryption algorithm based on an objective appraisal of its merits. MISTY thus transformed encryption systems into commercial products that users can judge and pick for themselves. But that's not all that's different. This commercial encryption technology is taking on the role of a security infrastructure.



PAGE TOP

Back Next