Solar Power Products
PV Inverter
Technologies Specification Documentation
GER model ITA model
PV Inverter Specifications
Two-model lineup addressing a long list of user needs. PV-GER
Manufacturer MITSUBISHI ELECTRIC
MODEL PV-PNS04ATL-GER PV-PNS06ATL-GER
Input
Recommended generator power 4300 W 6000 W
Max. DC voltage 700 VDC
Min. DC voltage 150 VDC
PV-voltage range, MPPT 160 VDC - 650 VDC
Max. input current 18 ADC
Max. numbers of strings 3
Surge voltage protection varistors, surge absorbers
Personnel protection ground fault monitoring
Output
Max. AC power 3500 W 5000 W
Rated AC power 3300 W 4600 W
Max. AC current 15.2 A 21.7 A
Rated AC current 14.3 A 20.0 A
THD of grid current <5%
Possible range of AC voltage 184V - 265V
AC frequency 47.5 Hz - 50.2 Hz
Phase difference (cos phi) approx. 1
Connection to utility Terminal block
Internal consumption in stand-by <0.5W
Efficiency
Max. efficiency at maximum voltage 96.2% 96.2%
European weighted efficiency 95.1% 95.4%
MPPT efficiency 99.7% 99.7%
Enclosure
Protection degree (DIN EN 60529) IP41 <Indoor>
Cooling controlled forced ventilation
Ambient temperature -25°C - +60°C
Relative humidity 30% - 90%
Dimensioms (W x H x D) 300 x 170 x 500 mm
Weight approx. 19kg approx. 20kg
Connection with PV cable Terminal block
Noise level <45dB
Display integrated
Display language 3 languages (German, English, Italian)
Insulating style Transformerless
External communication RS485 interface
Protection devices
DC-isolation monitoring integrated
Over temperature protection integrated
Reaction at DC-overload shift of operating point
ENS/ fault-current monitoring integrated
Regulation/ Certificate CE conforming
DIN EN50178
DIN EN61000-3-2
DIN EN61000-3-3
DIN EN61000-6-2
DIN EN61000-6-3
DIN VDE0126-1-1
DIRECTIVE 2002/95/EC (RoHS Directive)
DIRECTIVE 2002/95/EC (RoHS Directive)
Warranty term (standard/option) 5 years / 10 years


 
topBack