Solar Power Products
PV Module
TechnologiesSpecificationDocumentation
156 x 156mm Cell Type
(TD/TE series)
156 x 156mm Cell Type
(AD/AE series)
150 x 150mm Cell Type
PV Module Specifications

156 x 156mm Cell Type (AD/AE series)

Model name PV-AD190MF5 PV-AD185MF5 PV-AD180MF5 PV-AD175MF5
Cell type Polycrystalline Silicon, 156 mm x 156 mm
Number of cells 50 cells in a series
Maximum power rating (Pmax) 190 W 185 W 180 W 175 W
Warranted minimum Pmax 184.3 W 179.5 W 174.6 W 169.8 W
Tolerance of maximum power rating +3 / -3 %
Open circuit voltage (Voc) 30.8 V 30.6 V 30.4 V 30.2 V
Short circuit current (Isc) 8.23 A 8.13 A 8.03 A 7.93 A
Maximum power voltage (Vmp) 24.7 V 24.4 V 24.2 V 23.9 V
Maximum power current (Imp) 7.71 A 7.58 A 7.45 A 7.32 A
Normal operating cell temperature (NOCT) 47.5 degree C
Maximum system voltage DC 1000 V
Fuse rating 15 A
Dimensions 1658 x 834 x 46 mm (65.3 x 32.8 x 1.81 inch)
Weight 17 kg (37 lbs.)
Output terminal (+) 800 mm / (-) 1250 mm with MC connector
(PV-KBT4 / 6II -UR, PV-KST4 / 6II -UR)
Module efficiency 13.7 % 13.4 % 13.0 % 12.7 %
Packing condition 2 pcs - 1 carton
Certificate IEC 61215 edition 2 (static load test 5400 Pa passed)


Model name PV-AE130MF5N PV-AE125MF5N PV-AE120MF5N PV-AE115MF5N
Cell type Polycrystalline Silicon, 156 mm x 156 mm
Number of cells 36 cells in a series
Maximum power rating (Pmax) 130 W 125 W 120 W 115 W
Warranted minimum Pmax 123.5 W 118.8 W 114.0 W 109.3 W
Tolerance of maximum power rating +10 / -5 %
Open circuit voltage (Voc) 21.9 V 21.8 V 21.6 V 21.5 V
Short circuit current (Isc) 8.05 A 7.90 A 7.75 A 7.60 A
Maximum power voltage (Vmp) 17.4 V 17.3 V 17.2 V 17.1 V
Maximum power current (Imp) 7.47 A 7.23 A 6.99 A 6.75 A
Normal operating cell temperature (NOCT) 47.5 degree C
Maximum system voltage DC 1000 V
Fuse rating 15 A
Dimensions 1495 x 674 x 46 mm (58.9 x 26.5 x 1.81 inch)
Weight 13.5 kg (29.8 lbs.)
Output terminal (+) 800 mm / (-) 1250 mm with MC connector
(PV-KBT4 / 6II -UR, PV-KST4 / 6II -UR)
Module efficiency 12.9 % 12.4 % 11.9 % 11.4 %
Packing condition 2 pcs - 1 carton
Certificate IEC 61215 edition 2 (static load test 2400 Pa passed)


 
topBack