Solar Power Products
PV Module
TechnologiesSpecificationDocumentation
156 x 156mm Cell Type
(TD/TE series)
156 x 156mm Cell Type
(AD/AE series)
150 x 150mm Cell Type
PV Module Specifications

150 x 150mm Cell Type

On-grid large scale
Model name PV-MF170EB4 PV-MF165EB4 PV-MF160EB4
Cell type Polycrystalline silicon 150mm square Polycrystalline silicon 150mm square Polycrystalline silicon 150mm square
No. of cells 50 in series 50 in series 50 in series
Maximum power rating [Pmax] 170W 165W 160W
Warranted minimum Pmax 161.5W 156.8W 152.0W
Open circuit voltage [Voc] 30.6V 30.4V 30.2V
Short circuit current [Isc] 7.38A 7.36A 7.34A
Maximum power voltage [Vmp] 24.6V 24.2V 23.8V
Maximum power current [Imp] 6.93A 6.83A 6.72A
Maximum system voltage DC 780V DC 780V DC 780V
Fuse rating 15A 15A 15A
Output terminal Cable with MC connector Cable with MC connector Cable with MC connector
Dimensions 1580 x 800 x 46mm(62.2 x 31.5 x 1.8") 1580 x 800 x 46mm(62.2 x 31.5 x 1.8") 1580 x 800 x 46mm (62.2 x 31.5 x 1.8")
Weight 15.5kg (34.2 lb) 15.5kg (34.2 lb) 15.5kg (34.2 lb)
Module efficiency 13.5% 13.1% 12.7%
Packing conditions 2pcs-1 carton 2pcs-1 carton 2pcs-1 carton
Electric performance represents values under Standard Test Conditions (STC:25¡C, AM1.5, 1000W/m2). Specifications are subject to change without notice.


On-grid middle scale
Model name PV-MF130EA4 PV-MF125EA4  
Cell type Polycrystalline silicon 150mm square Polycrystalline silicon 150mm square  
No. of cells 40 in series 40 in series  
Maximum power rating [Pmax] 130W 125W  
Warranted minimum Pmax 123.5W 118.8W  
Open circuit voltage [Voc] 24.2V 24.0V  
Short circuit current [Isc] 7.39A 7.27A  
Maximum power voltage [Vmp] 19.2V 18.8V  
Maximum power current [Imp] 6.79A 6.63A  
Maximum system voltage DC 600V DC 600V  
Fuse rating 15A 15A  
Output terminal Cable with MC connector Cable with MC connector  
Dimensions 1248 x 803 x 46mm (49.1 x 31.6 x 1.8") 1248 x 803 x 46mm (49.1 x 31.6 x 1.8")  
Weight 12.5kg (27.6lb) 12.5kg (27.6lb)  
Module efficiency 13.0% 12.5%  
Packing conditions 2pcs-1 carton 2pcs-1 carton  
Electric performance represents values under Standard Test Conditions (STC:25¡C, AM1.5, 1000W/m2). Specifications are subject to change without notice.


Off-grid
Model name PV-MF120EC4 PV-MF110EC4  
Cell type Polycrystalline silicon 150mm square Polycrystalline silicon 150mm square  
No. of cells 36 in series 36 in series  
Maximum power rating [Pmax] 120W 110W  
Open circuit voltage [Voc] 22.0V 21.2V  
Short circuit current [Isc] 7.36A 7.16A  
Maximum power voltage [Vmp] 17.6V 17.1V  
Maximum power current [Imp] 6.84A 6.43A  
Maximum system voltage DC 780V DC 780V  
Fuse rating 15A 15A  
Output terminal Terminal block Terminal block  
Dimensions 1425 x 646 x 56mm 1425 x 646 x 56mm  
Weight 11.5 kg 11.5 kg  


 
topBack