Space Systems DCME / IP-CME
DCME/IP-CME Product Lines Voice Sample
DCME (Digital Circuit Multiplication Equipment
IP-CME (Circuit Multiplication Equipment optimized for IP-based networks)
Effective Solution for Digital Networks
Mitsubishi Electric's Digital Circuit Multiplication Equipment is put to use throughout  the world in both international and domestic digital networks since the late 1980s.
Since starting the business, our DCME has quickly acquired highly favorable reputation  for its efficiency and reliability from major telecom carriers worldwide.
News Mitsubishi Electric Develops the New Multiplication Equipment Era for IP Network.
Mitsubishi Electric introduces a new type of equipment, IP-CME, which operates the multiple functions to transmit highly compressed voice, data and facsimile demodulation over Internet Protocol (IP) network. The IP-CME is designed to provide the most advanced, cost effective solutions for international and domestic IP network by using the technology of 4/3.2 kbit/s EM-CELP codec, silence elimination and packet multiplication function. These technologies enable users to enjoy high- compression gain and reduction of IP packet generation.
DCME DX-7000AC IP-CME DX-7000ip
Common Platform
Mode Change by Software & one card
DCME DX-7000AC
1. Support Primary interface for both subscriber & backbone side.
2. Band width Gain :Max 24 by utilizing 8kbit/s CS-ACELP voice CODEC & Silence Elimination
3. Signaling : No5, No6, No7, R1, R2, C1
4. Support Q.50 of Switch interface
5. DLC (Dynamic Load Control) operation
6. VBR (Variable Bit Rate) of 8k/6.4k operation
7. Built-in-Echo canceller
8. Tandem coding avoidance
IP-CME DX-7000ip
1. Support Primary interface for subscriber side.
2. Support IP interface for back bone side.
3. Band width Gain :Max 39; Packet Gain :Max 120 by utilizing 4kbit/s EM-CELP voice CODEC & Silence Elimination
4. Signaling : No5, No6, No7, R1, R2, C1
5. Support Q.50 of Switch interface
6. DLC (Dynamic Load Control) operation
7. VBR (Variable Bit Rate) of 4k/3.2k operation
8. Built-in-Echo canceller
9. Tandem coding avoidance


TOP