Color TFT-LCD Modules for Industrial Use
Features
High Color Saturation Transflective LCD
Transflective LCD modules hold both transmissive and reflective properties, and the method of image display depends upon the conditions of the ambient environment. The display uses a backlight with a transmissive property in dark environments, and uses external light with a reflective property in bright environments. Previously, the transflective method's reflective optical performance manifested difficulties with color performance when compared to the transmissive mode. Mitsubishi Electric's transflective LCD modules have an improved reflective mode panel to allow for better color performance, which provides excellent color characteristics similar to the transmissive mode.
List of products with this feature
Back