Color TFT-LCD Modules for Industrial Use
Features
Wide Viewing Angle for Industrial Use
Industrial applications typically require screen viewing from varied angles, often by multiple operators at once, from a variety of positions. Mitsubishi Electric TFT-LCD modules meet these demands through a design that fosters easy viewing from extreme angles. All standard modules have a horizontal viewing axis of more than 130 degrees and vertical viewing axis of 110 degrees. Some products offer new wide view technology with a horizontal viewing axis of more than 160 degrees and a vertical viewing axis of 150 degrees.

Viewing angle is defined as an angle with a contrast ratio of more than 10:1. Higher values represent better performance from stated viewing directions.
List of products with this feature
Back