HC7000   HC6500   HC5500   
HC7000
The flagship HC7000 is a new pinnacle in home cinema projector excellence. This top-of-the-line LCD model features full 1080p resolution, a brand new auto iris, and the latest imaging technology, for stunningly realistic images with a breathtaking contrast ratio of 70000:1. For the most demanding movie fans.
HC7000 Back
Stylish and sophisticated design
The HC7000's sleek lines and gorgeously contoured form add a touch of class to any home cinema room.
Stylish and sophisticated design
New optical compensation panel
Corrects the optical projection angle and prevents light leakage, preserving light intensity and achieving greater contrast. In combination with the high-speed iris, the HC7000 delivers an impressive contrast ratio of 70000:1.
New optical compensation panel
Unique contrast control
Works with the auto iris to provide even greater contrast, for improved display of scenes such as stars in the night sky.
Unique contrast control Newly developed high-speed auto iris
New "diamond-cut" shaped 1/60-second high-speed, high-accuracy auto iris prevents light leakage and delivers higher contrast and richer black reproduction. Allows instant tracking of successive bright/dark scene changes for faithful image reproduction.
Newly developed high-speed auto iris
Amazingly quiet operation: 17 dB
Newly developed LCD panel cooling system, low-noise sirocco fan and contoured chassis all contribute to reducing noise to a whisper-quiet 17 dB (low mode).
Amazingly quiet operation: 17 dB Integrated lens aperture
Fixed aperture enables reproduction of rich black tones and crisp contrast, even in scenes with bright lighting against a dark background.
Integrated lens aperture
Fully motorized optical engine
Motorized up/down and left/right lens shift, and 1.6x short-focus power zoom/focus (100" = 3.1 m), for increased HD resolution and greater installation flexibility.
Fully motorized optical engine Superb quality video processor
Reon-VX HQV™ video processing technology with full 10-bit 4:4:4 signal processing, high-precision I/P conversion and HQV noise reduction for decreased mosquito noise and blocking. 14-bit digital gamma correction delivers finer gradational expression.
Superb quality video processor
24P direct output of Blu-ray™ sources
Using the 24P method, the projector doubles the frame rate of films to 48 frames per second, maintaining the original motion speed and quality.
24P direct output of Blu-ray(TM) sources
Full HD compatible lens system
Lens structure comprises 17 elements in 14 groups, including ED (extra-low dispersion glass) lenses for less chromatic aberration and improved peripheral focus.
Full HD compatible lens system Long-life lamp
Rated at 5000 hours (low mode), and convenient side loading lamp design for ease of maintenance.
Long-life lamp
Dual HDMI™ Ver 1.3 inputs
Dual inputs allow for 8-bit, 10-bit and 12-bit video signal processing, for rich gradations and contrast.
Dual HDMI(TM) Ver 1.3 inputs
TOP
HC7000   HC6500   HC5500   
HC6500
The sleek and stylish HC6500 is a full HD (1080p) resolution projector for true fans of high-definition. Its high-speed, high-accuracy auto iris and host of other image-enhancing features deliver higher contrast and richer black reproduction. Its image processor delivers high-quality conversion, including from DVD sources.
HC6500 Back
Stylish and sophisticated design
Shares the same sleek lines and gorgeously contoured form as the flagship model, adding a touch of class to any home cinema room.
Stylish and sophisticated design Newly developed high-speed auto iris
High-speed, high-accuracy auto iris works according to the light level of the displayed scenes, delivering higher contrast and richer black reproduction. Allows instant tracking of successive bright/dark scene changes for faithful image reproduction.
Newly developed high-speed auto iris
Fully motorized optical engine
Motorized up/down and left/right lens shift, and 1.6x short-focus power zoom/focus (100" = 3.1 m), for increased HD resolution and greater installation flexibility.
Fully motorized optical engine

OTHER FEATURES

  • Unique contrast control for greater contrast
  • Contrast ratio of 15000:1 (Typ.)
  • Reon-VX HQV™ full 10-bit video processing and 3D I/P conversion
  • Amazingly quiet operation: 17 dB (low mode)
  • Full HD compatible lens system incorporating ED lenses

 

  • Full HD (1920 x 1080) LCD panel
  • 24P direct output of Blu-ray™ sources
  • 14-bit gamma correction for greater gradation of expression
  • Long-life lamp rated at 5000 hours (low mode)
  • Dual HDMI™ Ver 1.3 inputs
TOP
HC7000   HC6500   HC5500   
HC5500
The HC5500 is a 1080p home cinema projector with advanced features like the latest LCD technology and HQV™ processor for sharp image details. Its dynamic iris and other image-enhancing technology produce a crisp 14000:1 contrast ratio. It operates at a quiet 19 dB (low mode).
Back
Automatic iris
High-speed, high-accuracy auto iris works according to the light level of the displayed scenes, delivering higher contrast and richer black reproduction. Allows instant tracking of successive bright/dark scene changes for faithful image reproduction.
Automatic iris Fully motorized optical engine
Motorized up/down lens shift, and 1.2x short-focus power zoom/focus (100" = 3.2 m), for increased HD resolution and greater installation flexibility.
Fully motorized optical engine
New LCD panel cooling duct
Along with the low-noise sirocco fan, delivers amazingly quiet operation of only 19 dB (low mode)--one of the quietest in the industry.
New LCD panel cooling duct

OTHER FEATURES

  • SXGA compatible HD lens system
  • Unique contrast control for greater contrast
  • Reon-VX HQV full 10-bit video processing and 3D I/P conversion
  • Full HD (1920 x 1080) LCD panel

 

  • 24P direct output of Blu-ray sources
  • 14-bit gamma correction for greater gradation of expression
  • Long-life lamp rated at 5000 hours (low mode)
  • Dual HDMI™ Ver. 1.3 inputs
TOP
3LCD HQV HDMI
  • Hollywood Quality Video and HQV are trademarks of Silicon Optix Inc.
  • HDMI, the HDMI logo and High-Definition Multimedia Interface are trademarks or registered trademarks of HDMI Licensing LLC.
  • Blu-ray is a trademark of the Blu-ray Disc Association.
  • SXGA is a registered trademark of IBM Corporation in the United States.
  • All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.