Global
Company
HOME > Company > CSR > Environmental Report > Product Information > Home Appliances > Jet Towel Hand Dryer

Environmental Report

Home AppliancesHome AppliancesBack

JET TOWEL HAND DRYER
JT-SB116GN / JT-SB216GSN

Hyper Eco-Product
JET TOWEL HAND DRYER
JT-SB116GN / JT-SB216GSN

Environmentally conscious product with long life and low power consumption

The Jet Towel Hand Dryer blows off drops of water from the hands with a thin jet of air. As it eliminates paper waste, fewer natural resources are consumed.

* JT-SB116GN is available only in Japan.

Reasons for Hyper Eco-Product Certification

  • Factor rating of 2 or more
Materials: Effective use of resources
  • Brushless DC motor has a long life of seven years at up to 1,000 uses per day*.
    * Depending upon environment and usage conditions
Energy: Efficient use of energy
  • Approximately 15% lower power consumption compared to previous Mitsubishi Electric model.
    (Based on an internal investigation as of February 1, 2007)
  • Newly developed "hyper nozzle" improves drying efficiency.
Toxicity: Avoidance of substances that are potentially harmful to the environment
  • Eliminated the use of the six substances specified by the EU's RoHS directive.