Global
Company
HOME > Company > CSR > Environmental Report > Product Information > Home Appliances > Photovoltaic Inverter

Environmental Report

Home AppliancesHome AppliancesBack

Photovoltaic (PV) Inverter PV-PNS04ATL-GER

Hyper Eco-Product
Photovoltaic Inverter PV-PNS04ATL-GER

Factor 2.33: Performance Factor 2.105:

Environmental Load Factor 1.107

Mitsubishi Electric PV inverters for photovoltaic power systems feature industry-class maximum power conversion efficiency of 96.2% and maximum input voltage of 700 volts.

Reasons for Hyper Eco-Product Certification

  • Environmentally effective product
  • Factor rating of 2 or more

Detailed equipment data

Energy: Efficient use of energy
  • Generated power is used effectively with 96.2% power conversion efficiency.
Toxicity: Avoidance of substances that are potentially harmful to the environment
  • Eliminated the use of the six substances specified by the EU's RoHS directive.

Note

Mitsubishi Electric has developed a new power module for PV inverters sold in Europe. The internal circuitry uses a new system called the "three level inverter system*" (patent pending), and the filter that adjusts the waveform of the outputted current uses a reactor made of a new material (ferrite core), which stands up to high output and produces minimal loss. Optimally controlling these components has resulted in an industry-class maximum power conversion efficiency of 96.2%.

*
This method reduces loss by switching between high voltage, medium voltage and low voltage.

Cooling structure for long-term reliability and high efficiency.

Large-size displays, enhanced by multiple-indicators with green colored backlight.

Safety enclosure with dust-tight structure.