Global
Company
HOME > Company > CSR > Environmental Report > Product Information > Home Appliances > Photovoltaic Module

Environmental Report

Home AppliancesHome AppliancesBack

Photovoltaic Module
PV-TJ235GA6 (for Europe) / PV-UJ235GA6 (for North America, Asia)

Photovoltaic Module
PV-TJ235GA6 (for Europe) / PV-UJ235GA6 (for North America, Asia)

Factor: 1.73

Performance Factor: 1.865

Environmental Load Factor: 0.928

Using four bus bar cells with an expanded module size, we have achieved a maximum output of 235W per module.

Reasons for Eco-Product Certification

  • Environmentally effective product
  • Factor rating of 1.5 or more

Detailed equipment data


Materials: Effective use of resources
  • Width of new bus bars used in the cell is half that of our previous bus bars, delivering greater efficiency without increasing the amount of material used.
  • Optimized frame design approximately doubles the strength of our previous frame.
Energy: Efficient use of energy
  • Individual cell output improved by adopting four bus bar cells.
  • Module size expanded to increase output per module.
Toxicity: Avoidance of substances that are potentially harmful to the environment
  • Uses lead-free solder to lessen impact on the environment.
Note
  • By increasing the number of bus bars from two to four, the internal resistance in each PV cell has been reduced, increasing individual cell output by 3 percent compared to those used in our previous models.
    * When comparing our 2-bus-bar cell.
  • The number of cells per module has also increased from 50 to 60. This increase, combined with the new four bus bar cells raised power by as much as 24%, compared to our previous models.
    * When comparing our 190W model to the new 235W model.
  • The newly designed frame, which is approximately twice as strong as our previous frame, enables the module to pass the IEC61215 (2nd Ed.) static load test of 5400Pa despite the larger module size.