Global
Company
HOME > Company > CSR > Environmental Report > Product Information > Energy & Electric Systems > Escalator

Environmental Report

Energy & Electric SystemsEnergy & Electric SystemsBack

Escalator ZJ-S

Escalator ZJ-S

Factor: 1.280

Performance Factor: 1.000*

Environmental Impact Factor: 1.280

*
No performance factor evaluation for this product.

ZJ-S constitutes a new escalator design providing high quality and reliability. Particular attention was paid to safety and convenience in creating this design.

Detailed equipment data

Materials: Effective use of resources
  • The ZJ-S design is characterized by its relatively small number of parts and light weight. Installing ZJ escalators for floor heights of 6.5–7.0 m results in the use of less material than required by other escalator models.
  • To minimize the amount of material used in truss members, the size of the truss chords and other parts was scaled down, resulting in lighter parts and overall weight reduction.
  • Recyclable thermoplastic polyurethane handrails and rollers were installed.
Energy: Efficient use of energy
  • An optional automatic operation function helps make the escalator more energy efficient. A line of VVVF inverter-based post and postless products that stop/slow down when not in use has been prepared; combining these features with variable speed functionality results in expanded application for automatic operation functions.
Toxicity: Avoidance of substances that are potentially harmful to the environment
  • Active employment of RoHS-compliant parts and materials (Switched to lead-free boards, and plating free of hexavalent chromium.)
  • Reduced usage of toluene, xylene, and other atmospheric and soil contaminants.