AUTOMOBILE MANUFACTURING
FOOD PROCESSING
TEXTILES
LCD PANELS
SEMICONDUCTOR PRODUCTS
PLANT CONTROL
DISTRIBUTION SOLUTIONS
WATER TREATMENT
TRANSPORTATION
BUILDING SYSTEMS
CNC
EDM
SERVICE & SUPPORT
Processing Solutions
CNC

Bringing superior performance and ease-of-use to micro-precision engineering

Having already realized unprecedented levels of productivity and ease-of-use in high-speed, precision control, Mitsubishi Electric is now entering the nanometer level of numerical control technology. Featuring rich network and information technology, Mitsubishi Electric CNC's are providing an optimum operating environment for today's most advanced production lines. With user-friendly formats in 13 major languages, Mitsubishi Electric is the vanguard of CNC technology.





CNC 700 Series
Worlds Most Advanced Nano-Control Technology
As Mitsubishi Electric's flagship numerical control technology, the 700 series delivers unprecedented levels of productivity, performance and ease of use. The 700 series features a 64-bit RISC CPU providing nano-control technology and incorporating a high-speed servo network to provide greatly reduced cycle times and highly efficient machining. Complete nano-control enables speedy, high-accuracy machining at 135 kBPM in fine segment feeding.




CNC 60S Series
Global Standard for Condensed Performance
Mitsubishi Electric's M60S Series CNC offers the industry's highest level of hardware performance for PLC and high quality die and mold machining. Utilizing a 64-bit CPU, this series is supported by substantial multipart-system control functions, including synchronization, cross machining command and milling interpolation. The series also supports 13 major languages.




CNC E60/E68 Series
Cost-Efficient Simplicity
Mitsubishi Electric's E60/E68 Series CNC is distinctive for its simplicity and excellent cost-performance. Utilizing a 64-bit CPU, it enables easy construction of optimum production systems with superior networking capability. Converting between milling and lathe systems is as simple as changing the parameter setting.




CNC C6/C64 Series
Line Control Featuring Rich Network Functions
Mitsubishi Electric's C6/C64 CNC controllers are designed for cost-efficient control of manufacturing cells, flexible transfer lines, and rotary index machines. Rich network functions, such as Ethernet and CC-Link, allow the use of high-speed data server and a broad range of factory automation equipment.