AUTOMOBILE MANUFACTURING
FOOD PROCESSING
TEXTILES
LCD PANELS
SEMICONDUCTOR PRODUCTS
PLANT CONTROL
DISTRIBUTION SOLUTIONS
WATER TREATMENT
TRANSPORTATION
BUILDING SYSTEMS
CNC
EDM
SERVICE & SUPPORT
Production
Food Processing

Helping satisfy the global appetite for safe and stable food supplies

Mitsubishi Electric's cutting-edge automation systems are mission-critical resources for food and beverage processing companies. From sorting and packing to shipping, they are engineered to ensure the highest standards of sanitation and quality control while also increasing productivity.





Programmable Logic Controllers (Large & Middle Range)
One of the deepest lines in the industry, ranging from a simple application controller to the high-end Q Series Automation Platform capable of running entire plants with thousands of I/O. Mitsubishi Electric's comprehensive array of software tools and networking technologies make for seamless integration with other automation products.




Human-Machine Interfaces
Human-machine interfaces (HMI) connect engineers and maintenance personnel to real-time factory information. Mitsubishi Electric offers a broad spectrum of operating and visualization components. The GOT1000 series of graphical operator terminals offer HMI from 5.7 to 15 inches in monochrome and 65k color TFTs.




Energy Saving Inverters (AC Drives)
Manufacturers can reduce energy costs through Mitsubishi Electric's highly functional, easy-to-use AC drive solutions. These range from the simple S500 to the 535kW A700, which is the most compact drive in its class.




AC Servos
Mitsubishi Electric's advanced range of motion control products provides solutions for applications as simple as a single axis point-to-point system up to fully synchronized 96 axis systems. The line-up includes intelligent servo amplifiers featuring Real Time Adaptive Tuning and compact, ultra high response servo motors incorporating high-resolution serial encoders, which make for cost-effective motion control.




Circuit Breakers
Designed with energy efficiency in mind, Mitsubishi Electric circuit breakers deliver higher performance and improved reliability. The World Super AE Series of compact air circuit breakers is particularly suitable for use in power distribution systems and enables settings of required current value between 630A and 6300A. The standardized control panel and layout improves safety while enhancing the appearance of an installation.