AUTOMOBILE MANUFACTURING
FOOD PROCESSING
TEXTILES
LCD PANELS
SEMICONDUCTOR PRODUCTS
PLANT CONTROL
DISTRIBUTION SOLUTIONS
WATER TREATMENT
TRANSPORTATION
BUILDING SYSTEMS
CNC
EDM
SERVICE & SUPPORT
Production
Semiconductor Products

Toward the next generation of ultra-fine fabrication

Rapid miniaturization of semiconductors and devices coupled with high levels of feature integration, including "system on chip" and 300mm wafer production, demands that the equipment used to manufacture them must incorporate a very diverse set of cutting-edge technologies. Mitsubishi Electric's automated systems run powerful process controls in order to achieve high levels of semiconductor manufacture.





Programmable Logic Controllers (Large & Middle Range)
Featuring one of the deepest lines in the industry, Mitsubishi Electric develops PLCs ranging from a simple application controller to the high-end Q Series Automation Platform capable of running entire plants with thousands of I/O. And Mitsubishi Electric's comprehensive array of software tools and networking technologies enable seamless integration with other automation products.




AC Servos
Mitsubishi Electric's advanced range of motion control products provides solutions for applications as simple as a single axis point-to-point system up to fully synchronized 96 axis systems. The line-up includes intelligent servo amplifiers featuring Real Time Adaptive Tuning and compact, ultra high response servo motors incorporating high-resolution serial encoders, which make for cost-effective motion control.




Human-Machine Interfaces
Human-machine interfaces (HMI) connect engineers and maintenance personnel to real-time factory information. Mitsubishi Electric offers a broad spectrum of operating and visualization components. The GOT1000 series of graphical operator terminals offer HMI from 5.7 to 15 inches in monochrome and 65k color TFTs.