|
 |
 |
 |
 |
| Production |
 |
 |
|
|
 |
| Public Infrastructure |
 |
 |
|
|
 |
| Processing Solutions |
 |
 |
|
|
 |
| Customer Satisfaction |
 |
 |
|
|
 |
|
 |
| Production |
 |
 |
 |
 |
 |
 |
 |
 |
Textiles
Weaving the textile industry together
Today's global textile industry demands an optimum level of quality control that reaches from the factory floor to the head office in a flash. The industry-leading G-Series servo drive motor for industrial sewing equipment and PLK-E series of programmable machines are just two examples of Mitsubishi Electric's cutting-edge textile and apparel automation technologies.
|
 |
|
 |

 |
 |
Programmable Logic Controllers (Large & Middle Range)
One of the deepest lines in the industry, ranging from a simple application controller to the high-end Q Series Automation Platform capable of running entire plants with thousands of I/O. Mitsubishi Electric's comprehensive array of software tools and networking technologies make for seamless integration with other automation products.
|
 |

|
 |
Programmable Logic Controllers (Small & Micro Range)
Small and cost efficient, micro PLCs have opened up a world of opportunities for manufacturers, with new applications never before considered -- such as barriers to security systems and more. Mitsubishi Electric's FX family features the world's best selling cost-effective "brick type" PLCs, with high compatibility. Each PLC provides a unique benefit, from ultra small size to wide application versatility.
|
 |

|
 |
Human-Machine Interfaces
Human-machine interfaces (HMI) connect engineers and maintenance personnel to real-time factory information. Mitsubishi Electric offers a broad spectrum of operating and visualization components. The GOT1000 series of graphical operator terminals offer HMI from 5.7 to 15 inches in monochrome and 65k color TFTs.
|
 |

|
 |
Energy Saving Inverters
Mitsubishi Electric's inverters range from inexpensive, ultra-compact units, to specialized, large capacity models, and all are noted for their programming ease. Many offer a choice of Magnetic Flux Vector Control or the standard Variable Frequency Control using pulse width modulation, while units with high response tripless functionality to prevent nuisance tripping, are standard. Other features in the range include built-in PI control for fan and pump applications, and man inverters include a super low acoustic noise feature.
|
 |

|
 |
MEL SERVO
Mitsubishi Electric's MEL SERVO Series is equipped with various tuning functions for ultimate performance, and can be used as the drive source for industrial machines in a wide range of applications.
|
 |

|
 |
Circuit Breakers
Designed with energy efficiency in mind, Mitsubishi Electric circuit breakers deliver higher performance and improved reliability. The World Super AE Series of compact air circuit breakers is particularly suitable for use in power distribution systems and enables settings of required current value between 630A and 6300A. The standardized control panel and layout improves safety while enhancing the appearance of an installation.
|
 |

|
|