|
 |
 |
 |
 |
| Production |
 |
 |
|
|
 |
| Public Infrastructure |
 |
 |
|
|
 |
| Processing Solutions |
 |
 |
|
|
 |
| Customer Satisfaction |
 |
 |
|
|
 |
|
 |
| Public Infrastructure |
 |
 |
 |
 |
 |
 |
 |
 |
Water Treatment
Maintaining the flow when and where it's needed
Environmental performance is now as important as efficiency and cost control to the water treatment business. Mitsubishi Electric provides water companies with large scale PLCs that ensure the highest levels of performance, reliability and cost-effectiveness for essential water treatment systems including pumping stations and sewage control.
|
 |
|
 |

 |
 |
Programmable Logic Controllers (Large & Middle Range)
Featuring one of the deepest lines in the industry, Mitsubishi Electric develops PLCs ranging from a simple application controller to the high-end Q Series Automation Platform capable of running entire plants with thousands of I/O. And Mitsubishi Electric's comprehensive array of software tools and networking technologies enable seamless integration with other automation products.
|
 |

|
 |
Programmable Logic Controllers (Small & Micro Range)
Small and cost efficient, micro PLCs have opened up a world of opportunities for manufacturers, with new applications never before considered, such as barriers to security systems and more. Mitsubishi Electric's FX family features the world's best selling, cost-effective "brick type" PLCs, which provide high compatibility. Each PLC offers a unique benefit, from ultra small size to wide application versatility.
|
 |

|
 |
Human-Machine Interfaces
Human-machine interfaces (HMI) connect engineers and maintenance personnel to real-time factory information. Mitsubishi Electric offers a broad spectrum of operating and visualization components. The GOT1000 series of graphical operator terminals offer HMI from 5.7 to 15 inches in monochrome and 65k color TFTs.
|
 |

|
 |
Energy Saving Inverters
Mitsubishi Electric's inverters range from inexpensive, ultra-compact units, to specialized, large capacity models, and all are noted for their programming ease. Many offer a choice of Magnetic Flux Vector Control or the standard Variable Frequency Control using pulse width modulation, while units with high response tripless functionality to prevent nuisance tripping, are standard. Other features in the range include built-in PI control for fan and pump applications, and man inverters include a super low acoustic noise feature.
|
 |

|
 |
Circuit Breakers
Designed with energy efficiency in mind, Mitsubishi Electric circuit breakers deliver higher performance and improved reliability. The World Super AE Series of compact air circuit breakers is particularly suitable for use in power distribution systems and enables settings of required current value between 630A and 6300A. The standardized control panel and layout improves safety while enhancing the appearance of an installation.
|
 |

|
|