| System requirements | |
| Windows XP ■ Pentium III or higher recommended ■ 256MB or more RAM ■ Windows compatible display with 1024×768 resolution or above, 16-bit color or better recommended |
|
| Mac OS X ■ OSX10.1 or later ■ Macintosh PowerPC G4 or later (PowerPC G5 recommended) *Intel-based Macintosh is not supported. ■ 64MB or more RAM ■ Macintosh compatible display with 1024×768 resolution or above, 32,000 colors or more recommended |
|
| NOTE: Not compatible with multi-monitors. Applications running in the background can interfere with the download and cause an error, so close all background applications before downloading the screensaver. Installing Adobe Flash Player 9 after installing this screensaver may result in a ["flasx.ocx" cannot be found.] error, and cause the screensaver not to launch on your computer. In such a case, please simply install the screensaver again. |
|